IESNA:LM-63-2002
[TEST]P951855
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-850-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37525
TILT=NONE
130 -1 1 37 41 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
5196 5870.7 6542.8 7111.6 7545.8 7809.5 8003.4 8205 8396.3 8616.1
8884.9 9174.5 9533.8 9926.7 10417.9 11118.4 12085.3 13393.3 15120.1 17330.4
20192.1 23622.5 26802.1 28647.9 28296.3 25587.1 20566.9 14921.1 9575.1 6806.5
4697.1 2944.4 1638.9 356.7 0 0 0
5196 5769.9 6380 6876.3 7246 7489 7657 7840.5 8034.4 8233.5
8484.2 8784.1 9133.1 9520.9 9986.2 10596.2 11415.7 12498.9 13884.5 15810.4
18320.5 20729.8 21911.1 21505.3 20080.9 17692.3 13928.4 9425.2 5090 3006.4
1657 741.9 286.9 36.2 0 0 0
5196 5710.4 6183.5 6529.9 6791 6948.7 7059.9 7204.6 7331.3 7452.8
7623.4 7850.9 8119.7 8378.2 8654.8 8993.5 9391.6 9869.8 10456.7 11043.5
11221.8 10632.4 9140.8 7390.7 5441.6 3776.8 2667.8 1925.9 1352 972
656.6 392.9 219.7 98.2 18.1 0 0
5196 5563.1 5914.7 6173.2 6323.1 6400.7 6454.9 6478.2 6462.7 6403.2
6315.4 6268.8 6217.1 6093 5821.6 5433.8 5030.6 4645.4 4314.5 4089.6
3975.9 3872.5 3730.3 3489.9 3306.3 3164.1 2724.7 2207.7 1458 1021.1
729 506.7 336.1 144.8 20.7 0 0
5196 5415.7 5669.1 5860.4 5963.8 5989.6 5930.2 5769.9 5511.4 5175.3
4813.4 4521.3 4330 4213.7 4120.6 3983.6 3787.1 3598.4 3451.1 3373.5
3373.5 3394.2 3399.4 3378.7 3226.2 2890.1 2533.4 2295.6 1933.6 1553.6
1127.1 739.3 403.3 157.7 10.3 0 0
5196 5296.8 5418.3 5557.9 5658.7 5648.4 5511.4 5245.1 4922 4619.5
4368.8 4190.4 4087 4009.5 3919 3779.4 3582.9 3345.1 3112.4 2928.9
2830.7 2843.6 2923.7 2978 2957.3 2866.9 2670.4 2352.4 1998.3 1664.8
1352 1062.5 772.9 449.8 193.9 0 0
5196 5136.6 5175.3 5273.6 5382.1 5433.8 5353.7 5177.9 4981.5 4805.7
4627.3 4425.7 4216.3 4012 3813 3603.6 3373.5 3130.5 2900.5 2711.7
2543.7 2401.5 2280 2202.5 2179.2 2171.5 2130.1 2037 1876.8 1651.9
1274.4 873.8 483.4 255.9 93.1 0 0
5196 5030.6 4934.9 4955.6 5113.3 5314.9 5472.6 5485.5 5374.4 5198.6
4994.4 4751.4 4469.6 4172.3 3890.5 3621.7 3365.8 3117.6 2895.3 2722.1
2595.4 2512.7 2445.5 2362.8 2236.1 2037 1830.2 1680.3 1545.9 1395.9
1199.5 928 597.2 346.4 113.7 0 0
5196 4903.9 4681.6 4648 4803.1 5193.4 5612.2 5808.7 5749.2 5526.9
5260.6 4989.2 4702.3 4384.3 4066.3 3756.1 3464 3195.2 2959.9 2779
2642 2546.3 2507.5 2481.7 2424.8 2300.7 2150.8 1980.2 1807 1605.3
1359.8 1059.9 780.7 491.2 160.3 0 0
5196 4782.4 4448.9 4283.5 4363.6 4756.5 5333 5795.8 5906.9 5713
5389.9 5079.7 4792.7 4492.9 4195.6 3898.3 3603.6 3316.7 3065.9 2874.6
2714.3 2608.3 2530.8 2497.2 2448.1 2357.6 2228.3 2083.6 1925.9 1750.1
1507.1 1196.9 878.9 483.4 149.9 5.2 0
5196 4673.8 4306.7 4089.6 4120.6 4472.2 5004.7 5470 5731.1 5658.7
5387.3 5079.7 4792.7 4508.4 4229.2 3950 3660.5 3376.1 3127.9 2918.6
2740.2 2618.7 2528.2 2473.9 2417.1 2313.6 2161.1 1995.7 1830.2 1636.4
1395.9 1080.6 785.9 418.8 113.7 0 0
5196 4653.1 4216.3 3913.8 3856.9 4089.6 4505.8 4981.5 5296.8 5327.9
5159.8 4898.7 4640.2 4399.8 4162 3906.1 3637.2 3365.8 3115 2900.5
2716.9 2585.1 2471.3 2367.9 2243.8 2060.3 1804.4 1507.1 1227.9 997.8
770.4 514.4 312.8 157.7 12.9 0 0
5196 4526.5 3988.8 3564.8 3355.4 3365.8 3497.6 3676 3818.2 3893.1
3893.1 3800.1 3681.2 3554.5 3414.9 3267.5 3122.8 2965.1 2776.4 2582.5
2396.4 2184.4 1964.7 1773.4 1579.5 1318.4 1059.9 871.2 721.2 573.9
421.4 261.1 121.5 33.6 0 0 0
5196 4433.4 3815.6 3301.1 2983.2 2846.2 2802.2 2797.1 2781.5 2758.3
2709.2 2616.1 2504.9 2373.1 2218 2091.3 1967.2 1871.6 1809.6 1783.7
1750.1 1677.7 1561.4 1414 1238.3 1054.7 884.1 734.2 592 462.7
330.9 186.1 80.1 12.9 0 0 0
5196 4386.9 3699.3 3138.3 2768.6 2585.1 2489.4 2406.7 2313.6 2210.2
2117.2 2042.2 1956.9 1887.1 1804.4 1721.7 1633.8 1520 1393.4 1287.4
1178.8 1080.6 995.3 928 853.1 760 656.6 553.2 442 338.6
230.1 144.8 69.8 2.6 0 0 0
5196 4348.1 3629.5 3053 2665.2 2458.4 2331.7 2210.2 2093.9 1977.6
1866.4 1770.8 1680.3 1589.8 1507.1 1427 1341.7 1253.8 1171 1083.1
1000.4 928 863.4 793.6 710.9 638.5 555.8 462.7 356.7 263.7
191.3 113.7 38.8 0 0 0 0
5196 4384.3 3652.7 3065.9 2647.1 2404.1 2241.3 2117.2 2011.2 1907.8
1804.4 1706.2 1605.3 1514.9 1432.1 1349.4 1264.1 1171 1078 982.3
899.6 829.8 770.4 718.7 667 610.1 532.5 447.2 372.3 307.6
237.8 162.9 59.5 0 0 0 0
5196 4405 3678.6 3084 2636.8 2342.1 2168.9 2057.7 1959.5 1856.1
1757.9 1659.6 1571.7 1489 1411.5 1328.7 1246 1152.9 1059.9 966.8
884.1 824.6 775.5 734.2 685 617.8 527.4 452.4 395.5 336.1
263.7 175.8 69.8 20.7 0 0 0
5196 4405 3707 3107.3 2629 2293 2109.4 2003.4 1905.2 1807
1698.4 1605.3 1525.2 1437.3 1352 1266.7 1178.8 1090.9 1003 920.3
853.1 809.1 767.8 723.8 656.6 563.5 449.8 395.5 338.6 276.6
201.6 106 43.9 10.3 0 0 0
5196 4492.9 3818.2 3215.8 2693.7 2303.3 2096.5 1985.3 1887.1 1804.4
1708.7 1618.3 1530.4 1445.1 1357.2 1271.9 1184 1098.7 1018.5 946.1
886.7 840.2 793.6 736.7 654 522.2 392.9 338.6 284.4 224.9
160.3 93.1 49.1 20.7 5.2 0 0
5196 4544.6 3893.1 3290.8 2750.5 2339.5 2109.4 1987.9 1892.3 1804.4
1713.9 1626 1540.7 1455.4 1372.7 1290 1204.6 1121.9 1044.4 974.6
915.1 866 814.3 749.7 659.2 522.2 387.8 333.5 276.6 219.7
152.5 90.5 51.7 25.9 12.9 0 0
5196 4565.3 3942.2 3355.4 2802.2 2404.1 2119.8 2000.9 1894.9 1819.9
1734.6 1649.3 1566.6 1483.8 1403.7 1326.1 1243.4 1160.7 1083.1 1005.6
943.6 891.9 837.6 778.1 667 529.9 411 359.3 299.9 240.4
170.6 103.4 62 38.8 23.3 10.3 0
5196 4710 4167.1 3606.2 3050.4 2561.8 2218 2026.7 1923.3 1840.6
1765.6 1688.1 1610.5 1533 1452.8 1372.7 1292.5 1209.8 1134.9 1062.5
997.8 938.4 878.9 811.7 729 623 491.2 418.8 356.7 294.7
224.9 142.2 87.9 56.9 41.4 20.7 0
5196 4818.6 4371.4 3872.5 3339.9 2833.2 2409.3 2091.3 1933.6 1840.6
1765.6 1690.6 1615.7 1538.1 1460.6 1377.8 1290 1209.8 1132.3 1059.9
1000.4 938.4 873.8 801.4 721.2 633.3 532.5 447.2 385.2 323.1
258.5 186.1 95.6 56.9 36.2 18.1 0
5196 4922 4609.2 4213.7 3771.6 3285.6 2810 2352.4 2006 1858.7
1770.8 1690.6 1615.7 1538.1 1455.4 1375.3 1290 1204.6 1121.9 1034
951.3 873.8 801.4 734.2 677.3 610.1 527.4 439.5 356.7 292.1
235.2 175.8 98.2 43.9 23.3 7.8 0
5196 5087.4 4937.5 4707.4 4335.2 3908.6 3482.1 3047.8 2484.3 2031.9
1817.3 1716.5 1633.8 1553.6 1476.1 1395.9 1313.2 1230.5 1145.2 1054.7
969.4 884.1 806.5 734.2 664.4 592 514.4 439.5 356.7 271.4
209.4 147.3 93.1 49.1 23.3 10.3 0
5196 5258.1 5289.1 5258.1 5079.7 4800.5 4469.6 4102.5 3632 3024.5
2396.4 1931.1 1708.7 1607.9 1533 1460.6 1383 1315.8 1251.2 1173.6
1096.1 1000.4 904.8 816.9 747.1 679.9 747.1 783.3 592 473.1
312.8 230.1 131.8 64.6 31 15.5 0
5196 5426.1 5651 5834.5 5906.9 5850 5666.5 5426.1 5201.2 4932.3
4521.3 3962.9 3308.9 2642 2101.7 1814.7 1732 1670 1561.4 1463.2
1388.2 1321 1225.3 1155.5 1217.6 1264.1 1065.1 809.1 491.2 367.1
274 199.1 134.4 77.6 38.8 12.9 0
5196 5596.7 6018.1 6411 6703.1 6871.1 6881.5 6785.8 6695.4 6666.9
6648.8 6571.3 6418.8 6227.5 5984.5 5702.7 5348.5 5009.9 4891 5335.6
6299.8 7217.5 7354.6 6374.8 4498 2665.2 1574.3 990.1 685 501.5
380 274 186.1 106 41.4 10.3 0
5196 5762.1 6354.1 6940.9 7432.1 7747.5 7897.4 7949.1 8000.8 8091.3
8230.9 8411.9 8629 8828 9027.1 9177 9414.9 9841.4 10637.6 11940.5
13631.1 15464 17252.8 18628.1 18788.4 17498.4 15021.9 11736.3 8194.7 5121
2975.4 1770.8 1008.2 380 116.3 5.2 0
5196 5821.6 6506.6 7186.5 7750.1 8122.3 8308.4 8388.6 8463.6 8567
8709.1 8879.8 9102.1 9327 9570 9900.9 10376.5 11069.3 12093 13512.2
15396.7 17883.6 21275.2 25483.7 28198.1 27541.4 25527.7 22756.5 19765.5 16927.1
14024.1 10821.1 7406.3 4353.3 1765.6 444.6 0
5196 5865.5 6610.1 7385.6 8000.8 8404.1 8603.1 8662.6 8693.6 8709.1
8747.9 8799.6 8866.8 8895.3 8985.7 9187.4 9541.5 10105.1 11017.6 12359.3
14166.2 16686.7 20479 26052.4 33463.9 35821.5 33918.8 31662.1 29164.9 26564.3
22728 17759.5 12377.4 7535.5 2975.4 951.3 0
5196 5963.8 6842.7 7739.7 8481.6 8931.5 9060.7 8980.6 8789.3 8512.7
8207.6 7915.5 7626 7357.1 7225.3 7383 8070.6 9290.8 10766.9 12149.9
13460.5 14988.3 17077 20088.7 25856 32763.3 31354.4 28006.8 25809.4 24304.9
22161.9 19062.4 14892.6 10366.2 4053.4 667 0
5196 6015.5 7083.1 8060.3 8841 9221 9213.2 8884.9 8365.3 7817.3
7297.7 6863.4 6527.3 6330.9 6524.7 7489 9130.5 11136.5 13253.7 15484.6
17924.9 20248.9 22466.9 25039.1 28841.7 33696.5 34640.1 32137.7 29330.3 26453.1
23035.7 18447.1 13013.3 6299.8 2466.2 276.6 0
5196 6095.6 7134.8 8163.7 8959.9 9342.5 9179.6 8600.6 7869 7282.2
6760 6343.8 6046.5 5979.3 6540.3 8026.7 10234.3 13008.1 16428.2 20585
25142.5 29829.2 34513.4 38724.5 43509.5 47909.3 49023.5 47009.7 43170.8 38049.8
31315.7 22043 14305.8 7910.3 3815.6 442 0
5196 6100.8 7147.7 8163.7 8934 9275.3 9109.8 8546.3 7819.9 7168.4
6646.2 6237.8 5969 6007.7 6788.4 8541.1 11069.3 14383.4 18594.5 23387.2
28273 33055.4 37866.3 42824.4 48431.5 52508.2 52738.2 49522.4 43917.9 36503.9
28753.9 21357.9 13956.8 8119.7 3218.4 405.9 0
5196 6100.8 7121.9 8101.6 8807.4 9130.5 9091.7 8727.2 8166.3 7551
7003 6594.5 6312.8 6289.5 6904.7 8445.5 10704.8 13406.2 16562.6 20062.8
23560.4 27073.5 30449.7 33841.3 38489.3 43044.2 44261.7 41994.6 38140.3 33122.6
27520.8 21332.1 16066.3 9567.4 3632 320.5 0
5196 6031 6982.3 7874.2 8520.4 8851.3 8957.3 8897.8 8652.3 8282.6
7871.6 7476.1 7134.8 6951.3 7121.9 7956.9 9474.3 11431.2 13517.4 15451
17317.5 18956.4 20502.3 22663.4 26773.7 30902.1 30369.5 26864.2 23627.6 20766
17193.4 12920.2 8667.8 4216.3 1184 144.8 0
5196 6028.4 6878.9 7662.2 8228.3 8543.7 8724.6 8841 8900.4 8918.5
8887.5 8799.6 8691 8572.1 8554 8763.4 9404.5 10526.4 12098.2 13887.1
15937 18480.7 21841.3 26205 30790.9 31654.3 26851.2 20750.4 15262.3 11113.3
8722.1 6372.2 4622.1 2719.5 757.4 31 0
5196 5886.2 6602.3 7261.5 7742.3 8031.8 8246.4 8432.5 8605.7 8825.5
9063.3 9301.1 9603.6 9893.1 10286 10872.8 11718.2 12925.4 14753.1 17245.1
20290.3 23824.1 28022.3 32716.8 34399.7 31920.6 26060.2 19556.1 13207.2 9526
6891.8 4598.9 2768.6 638.5 15.5 0 0
5196 5870.7 6542.8 7111.6 7545.8 7809.5 8003.4 8205 8396.3 8616.1
8884.9 9174.5 9533.8 9926.7 10417.9 11118.4 12085.3 13393.3 15120.1 17330.4
20192.1 23622.5 26802.1 28647.9 28296.3 25587.1 20566.9 14921.1 9575.1 6806.5
4697.1 2944.4 1638.9 356.7 0 0 0
